Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ISO-Chemie
Description
ISO-BLOCO MULTITEC
Bill of material
ISO-BLOCO MULTITEC 60/4-10
Material description
impregnated PUR flexible foam with hybrid technology
Recommended joint width
mm
build in Situation
data sheet
data sheet
Installation instructions
Installation instructions
brochure ISO³-WINDOW SEALING SYSTEM:
brochure ISO³-WINDOW SEALING SYSTEM:
Catalogue
Catalogue
LOD Destination
LOD Level
WEB
to website
Colour
anthracite
Impermeable to driving rain
≥ 600 Pa
Temperature stability range
-30 to +80 °C
Classification according to DIN 18542
MF1
Air permeability coefficient
≥ 0.05 m^3/[h*m*(daPa)^n]
Compatibility with adjacent building materials DIN 1842
requirements fulfilled
Dimension tolerance
DIN 7715 T5 P3
dimension tolerance DIN 7715 TP P3
Anforderung erfüllt
Building material class
DIN 4102 B1 (fire resistant)
thermal conductivity, classification according to DIN EN 12667
λ10, tr ≤ 0.049 W/m K
U-value: window construction depth
W/m^2*K
Sound reduction
up to 54 dB
Humidity management
inside tighter than outside due to foil membrane
Shelf life
1 year, dry and in original packaging
Storage temperature
+1 to + 20 °C
Article No.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices