Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
ISO-Chemie
Description
ISO-TOP WINFRAMER SYSTEM BOARDS
Bill of material
607p-030x080
material description (PHURATHERM)
PUR composite, color beige
Material thickness
30
mm
projection
SYSTEM BOARDS 30 x 80
installation situation
No
Yes
info data sheet
data sheet
test reports
test reports
tender texts
info
LOD Destination
architecture
mechanical
LOD Level
300
100
WEB
to website
brochure
Brochure pre-wall mounting
load transfer
200 kg / m depending on wall substrate and projection. Our ISO-TOP WINFRAMER STATIC-TOOL is available for detailed preliminary dimensioning.
building material class
DIN EN 13501-1 E
thermal conductivity
DIN EN 12667 λ = 0,096 W / (m · K)
installation instruction
installation instructions
catalogue
catalogue
building material approval
Z-23.11-2014
sound reduction
Dn,e,w (C; Ctr) = 63 (-1; -1) dB sound reduction index R Dn,e,w; spectrum-matching values C und Ctr
temperature stability range
-50  to +100 °C
ageing resistance
resistant to rotting, non-rotting
humidity resistance
high humidity resistance / resistand to mould and termites
dimensional stability
high dimensionsl stability even with natural weathering
dimension tolerance fulfiled
DIN 7715 T5 P3
shelf life (system brackets, system boards and insulating
24 months
Video Link
Window fitting on the outer thermal insulation level
Article No.
607p-030x080
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices